Improved Connectivity and Elegant Design for the new Riello TCV Design F
The new series of Riello convector heating units are the perfect blend of sleek, compact design and innovative, smart connectivity, making it the ideal choice for a variety of heating applications. The TCF Design F is an autonomous, wall-hung heater that can be used in virtually any of space that requires heating. Riello Group, a leader in products and services for heating, air conditioning and energy efficiency, is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp. (NYSE: UTX).
Aesthetically, TCV Design F is a great choice for a variety of applications and is small in size and requires simple, wall-hung installation. The elegant design fits well into variety of indoor environments and is perfect for second homes, renovations or light commercial office buildings. The on-board LCD command panel allows for the complete control of the unit including start and stop, operating mode (heating, ventilation), set point temperature, heating power and alarm display. TCV Design F is ideal for installations in homes without heating hydronic systems, but with natural or liquefied petroleum gas supply. These new Riello products operate through direct exchange between the heat source and the air, without requiring the water distribution system as for traditional gas systems. The unit operates a Type C room sealed chamber where intake air from comes from outside and flues discharge to outside.
TCV Design F features an optional innovative communication and control system that includes the RiCLOUD thermostat, an RF receiver and a WiFi box. Using the on-demand controls system, it is possible to program the units remotely or from a smartphone app. The RiCLOUD thermostat also allows for daily and weekly programming to start and stop at specified times. Additional connectivity through the RiCLOUD smarthpone app permits homeowners to manage the heating system from anywhere they can access a smartphone.
TCV Design F is compatible with European eco-design (2015/1188) and eco-labelling directives (2015/1186); and when used with the RiCLOUD chrono thermostat can achieve a higher energy class than with other thermostats. The observance of all product European standards guarantees reliability and safety, the main attributes of Riello brand.
For more information www.riello.com
About Riello Group
Founded in 1922, Riello Group is a leader in products and services for heating, air-conditioning and energy efficiency. Headquartered in Legnago (Verona), Italy, Riello operates in over 120 countries. Riello is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp. (NYSE: UTX), a leading provider to the aerospace and building systems industries worldwide. For more information, visit www.riello.com.